*Dec 30, 2013
*ECN S13-2644, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR664DP D G S 
M1 3 GX S S NMOS W= 3755920u L= 0.25u 
M2 S GX S D PMOS W= 3755920u L= 0.20u
R1 D 3 2.80e-03 4.907e-03 1.406e-05 
CGS GX S 2.162e-09 
CGD GX D 8.011e-12 
RG G GY 1.8
RTCV 100 S 1e6 2.774e-04 -2.490e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3755920u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.0e-05 NSUB = 1.379e+17 
+ KAPPA = 4.602e-04 NFS = 1.000e+11
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.609e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.831e-08 TREF = 25 BV = 61 
+RS = 5.154e-03 N = 1.105e+00 IS = 2.423e-12 
+EG = 1.162e+00 XTI = 1.921e+00 TRS = 1.921e-03 
+CJO = 5.231e-10 VJ = 1.253e+01 M = 6.025e-01 ) 
.ENDS 
